System Plast Swivel Cap Assembly, SS, 1/2" Rod - VG-203LHTS-12
Part #:VG-203LHTS-12
Catalog #:VG-203LHTS-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Guide Rail Brackets |
| Version: | Swivel Bracket | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-203 | Fastener: | 0.375 |
| Product Line: | Conveying Components | Rod Center to Top of Slot: | 4.35 |
| Measurement System: | Imperial | Depth (in): | 3.29 in |
| Product Type: | Bracket (Polyamide) | Thread (in): | 0.375 in |
| Height (in): | 9.89 in | Straight/Swivel: | Swivel |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405170049 | Weight: | 1.22 LB |

