System Plast Swivel Guide Rail Bracket Assembly,~without Positioning Lip - VG-202FLTC-12
Part #:VG-202FLTC-12
Catalog #:VG-202FLTC-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Measurement System: | Universal |
| Straight/Swivel: | Swivel | Product Group: | Side Guide Brackets and Accessories |
| Product Type: | Bracket (Swivel Head) | Length (in): | 2.63 in |
| Product Line: | Conveying Components | Height (in): | 7.61 in |
| Component Series: | VG-202 | Rod Center to Top of Slot: | 3.07 |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405483828 | Weight: | 0.58 LB |

