System Plast T-Clamp, Polyamide, 1/2" Bore - VG-617-12
Part #:VG-617-12
Catalog #:VG-617-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Type: | Accessory and Sensor Support Components |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Component Series: | VG-617 | Length (in): | 2.24 in |
| Width (in): | 1.18 in | Product Group: | Side Guide Solutions |
| Measurement System: | Universal | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405260627 | Weight: | 0.10 LB |
| Packaged Length: | 2.24 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 1.52 IN |

