System Plast T-Clamp- Polyamide- 10mm Bore - VG-617-10M
Part #:VG-617-10M
Catalog #:VG-617-10M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (in): | 2.24 in |
| Width (in): | 1.18 in | Product Type: | Accessory and Sensor Support Components |
| Component Series: | VG-617 | Product Line: | Conveying Components |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Rod Diameter (mm): | 10mm/8mm sq. mm |
General Specifications
| UPC: | 787405260610 | Weight: | 0.10 LB |

