System Plast T-Clamp- Polyamide- 12mm Bore - VG-617-12M
Part #:VG-617-12M
Catalog #:VG-617-12M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Group: | Side Guide Solutions |
| Length (in): | 2.24 in | Measurement System: | Universal |
| Component Series: | VG-617 | Product Type: | Accessory and Sensor Support Components |
| Product Line: | Conveying Components | Width (in): | 1.18 in |
| Rod Diameter (mm): | 12mm/10mm sq. mm |
General Specifications
| UPC: | 787405497238 | Weight: | 0.10 LB |

