System Plast T-Rod Spacer- 3/4" - VG-627S-34
Part #:VG-627S-34
Catalog #:VG-627S-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-627 | Base Diameter (in): | 0 in |
| Thickness (in): | 0.75 in | Product Type: | Bracket Accessories |
| Product Line: | Conveying Components | Measurement System: | Universal |
General Specifications
| UPC: | 787405497931 | Weight: | 0.06 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.75 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

