System Plast Tee Guide Rail: 0.75"W X 0.83"H X 240"L Black Nolu-SD - VG-SST-.75-SD-20
Part #:VG-SST-.75-SD-20
Catalog #:VG-SST-.75-SD-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Profile: | Tee Guide Rail | Minimum Bend Radius: | 4 |
| Measurement System: | Imperial | Product Type: | Conical Guides |
| Max Temp (°F): | 180 °F | Length (in): | 240 in |
| Material: | Static Dissipatin UHMW-PE | Height (mm): | 21.1 mm |
| Color: | Dark Grey | Width (in): | 0.75 in |
| Sheath Thickness (in): | 0.078 in | Width (mm): | 19.1 mm |
| Sheath Material: | Stainless Steel | Height (in): | 0.83 in |
| Product Line: | Guide Products | Product Group: | Guide RAILs |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405520868 | Weight: | 0.49 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

