System Plast Tee Guide Rail: 0.75"W X 0.83"H X 240"L White UHMW-PE - VG-SST-.75-20
Part #:VG-SST-.75-20
Catalog #:VG-SST-.75-20
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- 304 stainless steel sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Stainless Steel | Max Temp (°F): | 180 °F |
| Product Line: | Guide Products | Material: | UHMW-PE |
| Product Type: | Conical Guides | Height (mm): | 21.1 mm |
| Height (in): | 0.83 in | Color: | White |
| Length (in): | 240 in | Measurement System: | Imperial |
| Product Group: | Guide RAILs | Width (mm): | 19.1 mm |
| Width (in): | 0.75 in | Profile: | Tee Guide Rail |
| Minimum Bend Radius: | 4 | Sheath Thickness (in): | 0.078 in |
| Steel Tensile Strength (psi): | 70,000 psi | Rail Type: | Standard |
| Dynamic Coefficient of Friction: | 0.09 | Density UHMW (lb/in³): | 0.034 |
| UHMW Tensile Strength (psi): | 4,000 - 5,500 psi | Steel Gauge (ga): | 14 |
| Density Stainless Steel (lb/in³): | 0.283 | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405475090 | Weight: | 0.41 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.83 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

