System Plast Tee Guide Rail: 0.75"W X 0.83"H X 96"L White UHMW-PE - VG-GST-.75-8
Part #:VG-GST-.75-8
Catalog #:VG-GST-.75-8
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Sheath Material: | Galvanized |
| Width (mm): | 19.1 mm | Height (mm): | 21.1 mm |
| Minimum Bend Radius: | 4 | Length (in): | 96 in |
| Profile: | Tee Guide Rail | Color: | White |
| Height (in): | 0.83 in | Sheath Thickness (in): | 0.078 in |
| Width (in): | 0.75 in | Product Type: | Conical Guides |
| Product Group: | Guide RAILs | Product Line: | Guide Products |
| Measurement System: | Imperial | Material: | UHMW-PE |
| UHMW Tensile Strength (psi): | 4,000 - 5,500 psi | Steel Gauge (ga): | 14 |
| Density Stainless Steel (lb/in³): | 0.283 | Density UHMW (lb/in³): | 0.034 |
| Rail Type: | Standard | Dynamic Coefficient of Friction: | 0.09 |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399549 | Weight: | 0.49 LB |
| Packaged Width: | 0.75 IN | Packaged Height: | 0.83 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

