System Plast Tee Guide Rail: 0.75"W X 0.83"H X 96"L White UHMW-PE - VG-SST-.75-8
Part #:VG-SST-.75-8
Catalog #:VG-SST-.75-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Conical Guides | Max Temp (°F): | 180 °F |
| Height (in): | 0.83 in | Color: | White |
| Product Group: | Guide RAILs | Length (in): | 96 in |
| Measurement System: | Imperial | Sheath Thickness (in): | 0.078 in |
| Minimum Bend Radius: | 4 | Width (in): | 0.75 in |
| Sheath Material: | Stainless Steel | Product Line: | Guide Products |
| Profile: | Tee Guide Rail | Material: | UHMW-PE |
| Width (mm): | 19.1 mm | Height (mm): | 21.1 mm |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405475069 | Weight: | 0.41 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.81 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

