System Plast Tee Guide Rail: 1.25"W X 0.83"H X 120"L Dark Grey Nolu-SR - VG-SST-1.25-SR-10
Part #:VG-SST-1.25-SR-10
Catalog #:VG-SST-1.25-SR-10
KEY FEATURES
- Ram extruded ultra low friction dry lubricated reinforced UHMW-PE (SR) with 304 stainless steel sheet.
- Nolu-SR is the same proprietary blend of UHMW-PE and solid lubricants as Nolu-S, however it has additional propietary ingredients increasing the hardness of the material while providing superior wear resistance.
- Maintains excellent wear characteristics whle significantly reducing coeffiecients of friction compared to standard UHMW.
- Benefits of Nolu-SR include high wear resistance, extended wear life, minimization of product pulsation and noice reduction.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- Higher wear resistance and impact strength
- Suitable for running dry at high speeds
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Stainless Steel | Max Temp (°F): | 140 °F |
| Product Line: | Guide Products | Height (in): | 0.83 in |
| Height (mm): | 21.1 mm | Material: | Nolu-SR |
| Minimum Bend Radius: | 4 | Measurement System: | Imperial |
| Length (in): | 120 in | Profile: | Tee Guide Rail |
| Product Group: | Guide RAILs | Color: | Dark Grey |
| Product Type: | Conical Guides | Width (in): | 1.25 in |
| Sheath Thickness (in): | 0.078 in | Width (mm): | 31.8 mm |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405571518 | Weight: | 0.57 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.83 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

