System Plast Tee Guide Rail: 1.25"W X 0.83"H X 144"L Grey Nolu-S - VG-SST-1.25-NS-12
Part #:VG-SST-1.25-NS-12
Catalog #:VG-SST-1.25-NS-12
KEY FEATURES
- Ram extruded ultra low friction dry lubricated UHMW-PE (NS) with 304 stainless steel sheath.
- Nolu-S is a proprietary blend of UHMW-PE and solid lubricants.
- Maintains good wear characteristics while significantly reducing coeffiecients of friction compared to standard UHMW.
- Unique self lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry running speeds.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- High wear resistance and impact strength
- Minimizes product pulsation on conveyors
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 140 °F | Sheath Material: | Stainless Steel |
| Profile: | Tee Guide Rail | Width (mm): | 31.8 mm |
| Color: | Grey | Sheath Thickness (in): | 0.078 in |
| Material: | Nolu-S | Product Type: | Conical Guides |
| Height (in): | 0.83 in | Height (mm): | 21.1 mm |
| Measurement System: | Imperial | Minimum Bend Radius: | 4 |
| Width (in): | 1.25 in | Length (in): | 144 in |
| Product Group: | Guide RAILs | Product Line: | Guide Products |
| Steel Gauge (ga): | 14 | Density UHMW (lb/in³): | 0.034 |
| Steel Tensile Strength (psi): | 70,000 psi | Density Stainless Steel (lb/in³): | 0.283 |
| UHMW Tensile Strength (psi): | 4,000 - 5,500 psi | Dynamic Coefficient of Friction: | 0.09 |
| Rail Type: | Standard - Self Lubricating | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405519831 | Weight: | 0.57 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.83 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

