System Plast Tee Guide Rail: 1.25"W X 0.83"H X 240"L Black Nolu-SD - VG-SST-1.25-SD-20
Part #:VG-SST-1.25-SD-20
Catalog #:VG-SST-1.25-SD-20
KEY FEATURES
- Ram extruded UHMW-PE with static dissipating additives (SD).
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- Static dissipating additives
- FDA and USDA complaint material.
- 304 stainless steel sheath
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Stainless Steel | Max Temp (°F): | 180 °F |
| Sheath Thickness (in): | 0.078 in | Product Group: | Guide RAILs |
| Material: | Nolu-SD | Color: | Black |
| Profile: | Tee Guide Rail | Width (mm): | 31.8 mm |
| Product Type: | Conical Guides | Width (in): | 1.25 in |
| Product Line: | Guide Products | Minimum Bend Radius: | 4 |
| Height (in): | 0.83 in | Measurement System: | Imperial |
| Height (mm): | 21.1 mm | Length (in): | 240 in |
| UHMW Tensile Strength (psi): | 4,000 - 5,500 psi | Dynamic Coefficient of Friction: | 0.09 |
| Density UHMW (lb/in³): | 0.034 | Rail Type: | Standard - Static Dissipating |
| Steel Gauge (ga): | 14 | Steel Tensile Strength (psi): | 70,000 psi |
| Density Stainless Steel (lb/in³): | 0.283 | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405519909 | Weight: | 0.57 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.83 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

