System Plast Tee Guide Rail: 1.25"W X 0.83"H X 48"L Black Nolu-SD - VG-SST-1.25-SD-4
Part #:VG-SST-1.25-SD-4
Catalog #:VG-SST-1.25-SD-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 0.83 in | Sheath Thickness (in): | 0.078 in |
| Width (in): | 1.25 in | Product Group: | Guide RAILs |
| Minimum Bend Radius: | 4 | Width (mm): | 31.75 mm |
| Max Temp (°F): | 180 °F | Length (in): | 48 in |
| Profile: | Tee Guide Rail | Measurement System: | Imperial |
| Height (mm): | 21.1 mm | Sheath Material: | Stainless Steel |
| Color: | Dark Grey | Product Line: | Guide Products |
| Product Type: | Conical Guides | Material: | Static Dissipatin UHMW-PE |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405519923 | Weight: | 0.57 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 0.81 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

