System Plast Tee Guide Rail: 1.25"W X 0.83"H X 96"L White UHMW-PE - VG-GST-1.00-8
Part #:VG-GST-1.00-8
Catalog #:VG-GST-1.00-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1 in | Max Temp (°F): | 180 °F |
| Product Line: | Guide Products | Material: | UHMW-PE |
| Sheath Material: | Galvanized Steel | Profile: | Tee Guide Rail |
| Height (mm): | 21.1 mm | Width (mm): | 25.4 mm |
| Color: | White | Product Group: | Guide RAILs |
| Height (in): | 0.83 in | Measurement System: | Imperial |
| Sheath Thickness (in): | 0.078 in | Length (in): | 96 in |
| Minimum Bend Radius: | 4 | Product Type: | Conical Guides |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399167 | Weight: | 0.47 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

