System Plast Tee Guide Rail: 1.25"W X 0.83"H X 96"L White UHMW-PE - VG-GST-1.25-8
Part #:VG-GST-1.25-8
Catalog #:VG-GST-1.25-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Minimum Bend Radius: | 4 |
| Product Line: | Guide Products | Product Group: | Guide RAILs |
| Color: | White | Product Type: | Conical Guides |
| Sheath Material: | Galvanized Steel | Width (mm): | 31.75 mm |
| Length (in): | 96 in | Height (mm): | 21.1 mm |
| Measurement System: | Imperial | Material: | UHMW-PE |
| Width (in): | 1.25 in | Height (in): | 0.83 in |
| Sheath Thickness (in): | 0.078 in | Profile: | Tee Guide Rail |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399235 | Weight: | 0.57 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 0.81 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

