System Plast Tee Guide Rail: 1.6"W X 0.83"H X 240"L Black Nolu-SD - VG-SST-1.60-SD-20
Part #:VG-SST-1.60-SD-20
Catalog #:VG-SST-1.60-SD-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Product Group: | Guide RAILs |
| Profile: | Tee Guide Rail | Sheath Thickness (in): | 0.078 in |
| Height (mm): | 21.1 mm | Length (in): | 240 in |
| Material: | Static Dissipatin UHMW-PE | Product Type: | Conical Guides |
| Sheath Material: | Stainless Steel | Width (in): | 1.6 in |
| Color: | Dark Grey | Width (mm): | 40.6 mm |
| Minimum Bend Radius: | 4 | Height (in): | 0.83 in |
| Measurement System: | Imperial | Product Line: | Guide Products |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405520141 | Weight: | 0.66 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 0.83 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

