System Plast Tee Guide Rail: 1.6"W X 0.83"H X 96"L White UHMW-PE - VG-SST-1.60-8
Part #:VG-SST-1.60-8
Catalog #:VG-SST-1.60-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 0.83 in | Profile: | Tee Guide Rail |
| Product Type: | Conical Guides | Product Line: | Guide Products |
| Width (in): | 1.6 in | Max Temp (°F): | 180 °F |
| Material: | UHMW-PE | Length (in): | 96 in |
| Height (mm): | 21.1 mm | Color: | White |
| Width (mm): | 40.6 mm | Sheath Thickness (in): | 0.078 in |
| Product Group: | Guide RAILs | Sheath Material: | Stainless Steel |
| Measurement System: | Imperial | Minimum Bend Radius: | 4 |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405474710 | Weight: | 0.60 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 0.81 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

