System Plast Tee Guide Rail: 1.7"W X 0.83"H X 144"L White UHMW-PE - VG-SST-1.70-12
Part #:VG-SST-1.70-12
Catalog #:VG-SST-1.70-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | White | Sheath Material: | Stainless Steel |
| Width (mm): | 43.2 mm | Length (in): | 120 in |
| Width (in): | 1.7 in | Height (mm): | 21.1 mm |
| Max Temp (°F): | 180 °F | Product Type: | Conical Guides |
| Product Group: | Guide RAILs | Sheath Thickness (in): | 0.078 in |
| Material: | UHMW-PE | Profile: | Tee Guide Rail |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Height (in): | 0.83 in | Minimum Bend Radius: | 4 |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405474864 | Weight: | 0.65 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

