System Plast Tee Guide Rail: 1.7"W X 0.83"H X 240"L Black Anti-Static - VG-SST-1.70-SD-20
Part #:VG-SST-1.70-SD-20
Catalog #:VG-SST-1.70-SD-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (mm): | 24.1 mm | Product Type: | Conical Guides |
| Color: | Dark Grey | Sheath Thickness (in): | 0.078 in |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Minimum Bend Radius: | 4 | Sheath Material: | Stainless Steel |
| Profile: | Tee Guide Rail | Material: | Static Dissipatin UHMW-PE |
| Width (mm): | 43.2 mm | Max Temp (°F): | 180 °F |
| Width (in): | 1.7 in | Height (in): | 0.95 in |
| Length (in): | 240 in | Product Group: | Guide RAILs |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405520394 | Weight: | 0.59 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

