System Plast Tee Guide Rail: 1.7"W X 0.83"H X 96"L White UHMW-PE (Ribbed) - VG-GST-1.70-8
Part #:VG-GST-1.70-8
Catalog #:VG-GST-1.70-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Minimum Bend Radius: | 4 | Sheath Thickness (in): | 0.078 in |
| Width (mm): | 43.2 mm | Sheath Material: | Galvanized Steel |
| Length (in): | 96 in | Width (in): | 1.7 in |
| Height (mm): | 21.1 mm | Color: | White |
| Product Group: | Guide RAILs | Profile: | Tee Guide Rail |
| Product Line: | Guide Products | Measurement System: | Imperial |
| Material: | UHMW-PE | Product Type: | Conical Guides |
| Max Temp (°F): | 180 °F | Height (in): | 0.83 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399372 | Weight: | 0.64 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

