System Plast Tee Guide Rail: 1"W X 0.83"H X 144"L Grey Nolu-S - VG-SST-1.00-NS-12
Part #:VG-SST-1.00-NS-12
Catalog #:VG-SST-1.00-NS-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Color: | Grey |
| Profile: | Tee Guide Rail | Height (in): | 0.83 in |
| Sheath Thickness (in): | 0.078 in | Product Line: | Guide Products |
| Width (mm): | 25.4 mm | Sheath Material: | Stainless Steel |
| Max Temp (°F): | 180 °F | Minimum Bend Radius: | 4 |
| Product Group: | Guide RAILs | Product Type: | Conical Guides |
| Width (in): | 1 in | Height (mm): | 21.1 mm |
| Material: | NOLU-S UHMW | Length (in): | 144 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405519640 | Weight: | 0.56 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

