System Plast Tee Guide Rail: 1"W X 0.83"H X 240"L Black Nolu-SD - VG-SST-1.00-SD-20
Part #:VG-SST-1.00-SD-20
Catalog #:VG-SST-1.00-SD-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Stainless Steel | Product Type: | Conical Guides |
| Height (mm): | 21.1 mm | Material: | Static Dissipatin UHMW-PE |
| Measurement System: | Imperial | Height (in): | 0.83 in |
| Width (mm): | 25.4 mm | Max Temp (°F): | 180 °F |
| Length (in): | 240 in | Color: | Dark Grey |
| Minimum Bend Radius: | 4 | Product Line: | Guide Products |
| Sheath Thickness (in): | 0.078 in | Profile: | Tee Guide Rail |
| Width (in): | 1 in | Product Group: | Guide RAILs |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405519695 | Weight: | 0.47 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

