System Plast Tee Guide Rail: 2.25"W X 0.83"H X 120"L White UHMW-PE - VG-GST-2.25-10
Part #:VG-GST-2.25-10
Catalog #:VG-GST-2.25-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (mm): | 21.1 mm | Sheath Material: | Galvanized Steel |
| Color: | White | Product Type: | Conical Guides |
| Measurement System: | Imperial | Profile: | Tee Guide Rail |
| Height (in): | 0.83 in | Minimum Bend Radius: | 4 |
| Max Temp (°F): | 180 °F | Sheath Thickness (in): | 0.078 in |
| Product Group: | Guide RAILs | Product Line: | Guide Products |
| Length (in): | 120 in | Width (in): | 2.25 in |
| Width (mm): | 57.2 mm | Material: | UHMW-PE |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399457 | Weight: | 0.67 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.81 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

