System Plast Tee Guide Rail: 2.25"W X 0.83"H X 144"L Black Nolu-SD - VG-SST-2.25-SD-12
Part #:VG-SST-2.25-SD-12
Catalog #:VG-SST-2.25-SD-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Static Dissipatin UHMW-PE | Width (in): | 2.25 in |
| Product Group: | Guide RAILs | Product Type: | Conical Guides |
| Max Temp (°F): | 180 °F | Measurement System: | Imperial |
| Length (in): | 144 in | Sheath Material: | Stainless Steel |
| Minimum Bend Radius: | 4 | Product Line: | Guide Products |
| Width (mm): | 57.2 mm | Sheath Thickness (in): | 0.078 in |
| Height (in): | 0.83 in | Height (mm): | 21.1 mm |
| Color: | Dark Grey | Profile: | Tee Guide Rail |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405520639 | Weight: | 0.66 LB |
| Packaged Length: | 144.00 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.83 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

