System Plast Tee Guide Rail: 2.25"W X 0.83"H X 240"L Black Nolu-SD - VG-SST-2.25-SD-20
Part #:VG-SST-2.25-SD-20
Catalog #:VG-SST-2.25-SD-20
KEY FEATURES
- Ram extruded UHMW-PE with static dissipating additives (SD).
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- Static dissipating additives
- FDA and USDA complaint material.
- 304 stainless steel sheath
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Stainless Steel | Max Temp (°F): | 180 °F |
| Width (in): | 2.25 in | Product Group: | Guide RAILs |
| Height (in): | 0.83 in | Material: | Nolu-SD |
| Color: | Black | Height (mm): | 21.1 mm |
| Profile: | Tee Guide Rail | Measurement System: | Imperial |
| Width (mm): | 57.2 mm | Minimum Bend Radius: | 4 |
| Length (in): | 240 in | Product Type: | Conical Guides |
| Product Line: | Guide Products | Sheath Thickness (in): | 0.078 in |
| Dynamic Coefficient of Friction: | 0.09 | Rail Type: | Standard - Static Dissipating |
| Density UHMW (lb/in³): | 0.034 | Density Stainless Steel (lb/in³): | 0.283 |
| Steel Gauge (ga): | 14 | UHMW Tensile Strength (psi): | 4,000 - 5,500 psi |
| Steel Tensile Strength (psi): | 70,000 psi | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405520646 | Weight: | 0.55 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.83 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

