System Plast Triple Rail Clamp- Stainless Steel- Square Holes- 2.5" Rail Centers - VG-011-02-SH
Part #:VG-011-02-SH
Catalog #:VG-011-02-SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Compatibility: | VG-205-A |
| Series: | VG-011 | Duty Type: | Heavy |
| Fastener: | 5/16 or M8 | Rail Centers (in): | 2.5 in |
| Component Series: | VG-011 | Product Line: | Conveying Components |
| Measurement System: | Universal | Height (in): | 0.79 in |
| Width (in): | 1.5 in | Product Group: | Side Guide Solutions |
| Product Type: | Rail Clamp (Triple) | Base Diameter (in): | 0 in |
| Steel Gauge (ga): | 11 | Hole Shape: | Square |
General Specifications
| UPC: | 787405482883 | Weight: | 0.55 LB |
| Packaged Length: | 5.87 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.57 IN |

