System Plast V-Belt Guide Rail: 0.73"W X 0.83"H X 120"L White UHMW-PE - VG-GSVBG-.75B-10
Part #:VG-GSVBG-.75B-10
Catalog #:VG-GSVBG-.75B-10
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Sheath Material: | Galvanized |
| Product Group: | Guide RAILs | Profile: | V-Belt Guide Rail |
| Height (in): | 0.83 in | Color: | White |
| Minimum Bend Radius: | 4 | Material: | UHMW-PE |
| Height (mm): | 21.1 mm | Product Line: | Guide Products |
| Sheath Thickness (in): | 0.078 in | Width (in): | 0.73 in |
| Measurement System: | Imperial | Width (mm): | 18.5 mm |
| Length (in): | 120 in | Product Type: | Conical Guides |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405399846 | Weight: | 0.43 LB |
| Packaged Width: | 0.73 IN | Packaged Height: | 0.83 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

