System Plast Vertical Stacking Ring- Polyamide for VG-202/203 - VG-VSR
Part #:VG-VSR
Catalog #:VG-VSR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Measurement System: | Universal |
| Product Type: | Bracket Accessories | Base Diameter (in): | 0 in |
| Ring Width (in): | 0.5 in | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-VSR | Product Line: | Conveying Components |
| Ring Guide Diameter (in): | 1.17 in | Rod Diameter (in): | 0.75 in |
| Ring Outer Diameter (in): | 1.4 in |
General Specifications
| UPC: | 787405523753 | Weight: | 0.03 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 6.05 IN |
| Packaged Height: | 1.70 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

