System Plast Wide Flat Guide Rail: 1.25"W X 0.69"H X 240"L White UHMW-PE - VG-GSWF-1.25-20
Part #:VG-GSWF-1.25-20
Catalog #:VG-GSWF-1.25-20
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Sheath Material: | Galvanized |
| Minimum Bend Radius: | 4 | Height (mm): | 17.5 mm |
| Width (in): | 1.25 in | Height (in): | 0.69 in |
| Product Line: | Guide Products | Width (mm): | 31.8 mm |
| Measurement System: | Imperial | Length (in): | 240 in |
| Product Group: | Guide RAILs | Material: | UHMW-PE |
| Sheath Thickness (in): | 0.078 in | Product Type: | Conical Guides |
| Profile: | Wide Flat Guide Rail | Color: | White |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405766358 | Weight: | 0.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.69 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

