System Plast Wide Flat Guide Rail: 1"W X 0.69"H X 120"L Black Nolu-SD - VG-SSWF-SD-10
Part #:VG-SSWF-SD-10
Catalog #:VG-SSWF-SD-10
KEY FEATURES
- Ram extruded UHMW-PE with static dissipating additives (SD).
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- Static dissipating additives
- FDA and USDA complaint material.
- 304 stainless steel sheath
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Stainless Steel | Max Temp (°F): | 180 °F |
| Product Type: | Conical Guides | Product Line: | Guide Products |
| Product Group: | Guide RAILs | Minimum Bend Radius: | 4 |
| Width (mm): | 25.4 mm | Measurement System: | Imperial |
| Height (in): | 0.69 in | Length (in): | 120 in |
| Material: | Nolu-SD | Color: | Black |
| Profile: | Wide Flat Guide Rail | Height (mm): | 17.5 mm |
| Sheath Thickness (in): | 0.078 in | Width (in): | 1 in |
| Steel Gauge (ga): | 14 | Density UHMW (lb/in³): | 0.034 |
| Density Stainless Steel (lb/in³): | 0.283 | UHMW Tensile Strength (psi): | 4000 - 5500 psi |
| Rail Type: | Standard - Static Dissipating | Steel Tensile Strength (psi): | 70,000 psi |
| Dynamic Coefficient of Friction: | 0.06 | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405522084 | Weight: | 0.47 LB |
| Packaged Width: | 1.00 IN | Packaged Height: | 0.69 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

