System Plast Wide Flat Guide Rail: 1"W X 0.69"H X 240"L Black Nolu-SD - VG-SSWF-SD-20
Part #:VG-SSWF-SD-20
Catalog #:VG-SSWF-SD-20
KEY FEATURES
- Ram extruded UHMW-PE with static dissipating additives (SD).
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- Static dissipating additives
- FDA and USDA complaint material.
- 304 stainless steel sheath
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Sheath Material: | Stainless Steel |
| Sheath Thickness (in): | 0.078 in | Minimum Bend Radius: | 4 |
| Color: | Black | Width (mm): | 25.4 mm |
| Width (in): | 1 in | Measurement System: | Imperial |
| Length (in): | 240 in | Product Line: | Guide Products |
| Height (in): | 0.69 in | Product Type: | Conical Guides |
| Material: | Nolu-SD | Product Group: | Guide RAILs |
| Profile: | Wide Flat Guide Rail | Height (mm): | 17.5 mm |
| Density UHMW (lb/in³): | 0.034 | UHMW Tensile Strength (psi): | 4000 - 5500 psi |
| Steel Gauge (ga): | 14 | Steel Tensile Strength (psi): | 70,000 psi |
| Rail Type: | Standard - Static Dissipating | Density Stainless Steel (lb/in³): | 0.283 |
| Dynamic Coefficient of Friction: | 0.06 | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405522107 | Weight: | 0.47 LB |
| Packaged Width: | 1.00 IN | Packaged Height: | 0.69 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

