System Plast 2120M Side-flexing Solid Top, Material: Gray Low Friction, Width: 3.3in, Pitch: 0.5in - LFG2120M-K330
Part #:11340
Catalog #:LFG2120M-K330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | MatTop 2120 Series Side-flexing Chain | Product Group: | Modular Plastic Belts |
| Belt Thickness (in): | 0.34 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Chain Width (mm): | 83.8 mm |
| Chain Number: | 2120M | Belt Thickness (mm): | 8.7 mm |
| Rod/Pin Material: | SPM | Surface Type: | Solid Top |
| Chain Pitch (in): | 0.5 in | Chain Material Description: | Gray Low Friction |
| Curve Retention Type: | Magnetic | Chain Material: | LFG |
| Straight or Side-Flex: | Side-flexing | Chain Width Measurement System: | Imperial |
| Chain Pitch (mm): | 12.7 mm | Chain Width (in): | 3.3 in |
General Specifications
| UPC: | 726166490041 | Weight: | 0.75 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

