System Plast 2250FG-M Side-flexing Flush Grid, Material: Gray Low Friction, Width: 3.3in, Pitch: 1in - LFG2250FG-M-K330
Part #:11321
Catalog #:LFG2250FG-M-K330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | MatTop 2250 Series Side-flexing Chain | Product Group: | Modular Plastic Belts |
| Product Type: | Side-Flexing | Belt Thickness (in): | 0.34 in |
| Product Line: | Conveying Chains and Belts | Max Load Capacity (N/m): | 1,900 N·m |
| Chain Material Description: | Gray Low Friction | Chain Width Measurement System: | Imperial |
| Chain Width (in): | 3.3 in | Surface Type: | Flush Grid |
| Chain Material: | LFG | Curve Retention Type: | Magnetic |
| Belt Thickness (mm): | 8.7 mm | Chain Width (mm): | 83.8 mm |
| Chain Pitch (mm): | 25.4 mm | Max Load Capacity (lb/ft): | 425 lb/ft |
| Chain Number: | 2250FG-M | Rod/Pin Material: | Martensitic Stainless Steel |
| Straight or Side-Flex: | Side-flexing | Chain Pitch (in): | 1 in |
General Specifications
| UPC: | 726166245900 | Weight: | 1.07 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 3.90 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

