System Plast 2250FT-M Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 3.3in, Pitch: 1in - NGE2251FT-M-K330
Part #:AA1100424
Catalog #:NGE2251FT-M-K330
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Thickness (in): | 0.34 in | Series: | MatTop 2251 Series Side-flexing Chain |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 2,000 N·m |
| Rod/Pin Material: | Martensitic Stainless Steel | Chain Width (mm): | 83.8 mm |
| Chain Material Description: | NG evo (Gray Blue) | Surface Type: | Solid Top |
| Curve Retention Type: | Magnetic | Chain Pitch (in): | 1 in |
| Max Load Capacity (lb/ft): | 450 lb/ft | Chain Number: | 2250FT-M |
| Chain Width Measurement System: | Imperial | Belt Thickness (mm): | 8.7 mm |
| Chain Material: | NGE | Chain Width (in): | 3.3 in |
| Chain Pitch (mm): | 25.4 mm | Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166519421 | Weight: | 1.38 LB |
| Packaged Length: | 15.30 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 5.40 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

