System Plast 2250FT-M Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1in - NGE2251FT-M-K450
Part #:AA1100425
Catalog #:NGE2251FT-M-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Thickness (in): | 0.34 in | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Product Group: | Modular Plastic Belts |
| Series: | MatTop 2251 Series Side-flexing Chain | Max Load Capacity (N/m): | 2,000 N·m |
| Surface Type: | Solid Top | Rod/Pin Material: | Martensitic Stainless Steel |
| Chain Width (in): | 4.5 in | Curve Retention Type: | Magnetic |
| Chain Material: | NGE | Chain Width Measurement System: | Imperial |
| Belt Thickness (mm): | 8.7 mm | Straight or Side-Flex: | Side-flexing |
| Chain Number: | 2250FT-M | Max Load Capacity (lb/ft): | 450 lb/ft |
| Chain Pitch (in): | 1 in | Chain Width (mm): | 114.3 mm |
| Chain Pitch (mm): | 25.4 mm | Chain Material Description: | NG evo (Gray Blue) |
General Specifications
| UPC: | 726166519438 | Weight: | 1.46 LB |
| Packaged Length: | 12.55 IN | Packaged Width: | 12.30 IN |
| Packaged Height: | 4.85 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

