System Plast 2251FT-M Side-flexing Solid Top, Material: Gray Low Friction, Width: 3.3in, Pitch: 1in - LFG2251FT-M-K330
Part #:11322
Catalog #:LFG2251FT-M-K330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | MatTop 2251 Series Side-flexing Chain | Belt Thickness (in): | 0.5 in |
| Product Type: | Side-Flexing | Product Group: | Modular Plastic Belts |
| Product Line: | Conveying Chains and Belts | Max Load Capacity (N/m): | 2,000 N·m |
| Surface Type: | Solid Top | Max Load Capacity (lb/ft): | 450 lb/ft |
| Chain Width (in): | 3.3 in | Rod/Pin Material: | Martensitic Stainless Steel |
| Chain Pitch (mm): | 25.4 mm | Belt Thickness (mm): | 12.7 mm |
| Chain Number: | 2251FT-M | Chain Pitch (in): | 1 in |
| Chain Width (mm): | 83.8 mm | Straight or Side-Flex: | Side-flexing |
| Chain Width Measurement System: | Imperial | Chain Material: | LFG |
| Chain Material Description: | Gray Low Friction | Curve Retention Type: | Magnetic |
General Specifications
| UPC: | 726166186784 | Weight: | 2.91 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

