System Plast 2251FT-TAB Side-flexing Solid Top, Material: Gray Low Friction, Width: 4.5in, Pitch: 1in - LFG2251FT-TAB-K450
Part #:AA2500540
Catalog #:LFG2251FT-TAB-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Modular Plastic Belts | Product Type: | Side-Flexing |
| Belt Thickness (in): | 0.5 in | Series: | MatTop 2251 Series Side-flexing Chain |
| Product Line: | Conveying Chains and Belts | Max Load Capacity (N/m): | 2,000 N·m |
| Chain Width Measurement System: | Imperial | Chain Width (in): | 4.5 in |
| Chain Material Description: | Gray Low Friction | Max Load Capacity (lb/ft): | 450 lb/ft |
| Chain Pitch (in): | 1 in | Chain Width (mm): | 114.3 mm |
| Chain Pitch (mm): | 25.4 mm | Chain Number: | 2251FT-TAB |
| Belt Thickness (mm): | 12.7 mm | Chain Material: | LFG |
| Straight or Side-Flex: | Side-flexing | Rod/Pin Material: | Martensitic Stainless Steel |
| Surface Type: | Solid Top | Curve Retention Type: | TAB |
General Specifications
| UPC: | 726166186814 | Weight: | 2.91 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

