System Plast 2251FT-TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 3.3in, Pitch: 1in - NGE2251FT-TAB-K330
Part #:AA1100426
Catalog #:NGE2251FT-TAB-K330
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Thickness (in): | 0.5 in | Product Line: | Conveying Chains and Belts |
| Product Group: | Modular Plastic Belts | Product Type: | Side-Flexing |
| Series: | MatTop 2251 Series Side-flexing Chain | Max Load Capacity (N/m): | 2,000 N·m |
| Chain Number: | 2251FT-TAB | Chain Width (in): | 3.3 in |
| Rod/Pin Material: | Martensitic Stainless Steel | Chain Pitch (mm): | 25.4 mm |
| Max Load Capacity (lb/ft): | 450 lb/ft | Surface Type: | Solid Top |
| Straight or Side-Flex: | Side-flexing | Belt Thickness (mm): | 12.7 mm |
| Chain Pitch (in): | 1 in | Chain Width Measurement System: | Imperial |
| Chain Width (mm): | 83.8 mm | Chain Material: | NGE |
| Chain Material Description: | NG evo (Gray Blue) | Curve Retention Type: | TAB |
General Specifications
| UPC: | 726166519445 | Weight: | 1.49 LB |
| Packaged Length: | 15.60 IN | Packaged Width: | 15.70 IN |
| Packaged Height: | 5.30 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

