System Plast 2257C Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1in - NGE2257C-K1200
Part #:AA2500453
Catalog #:NGE2257C-K1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Thickness (in): | 0.5 in | Series: | MatTop 2257 Series Side-flexing Chain |
| Belt Thickness (mm): | 12.7 mm | Chain Width (mm): | 304.8 mm |
| Chain Pitch (mm): | 25.4 mm | Chain Material: | NGE |
| Chain Pitch (in): | 1 in | Straight or Side-Flex: | Side-flexing |
| Chain Number: | 2257C | Curve Retention Type: | Without TAB |
| Chain Width (in): | 12 in | Surface Type: | Solid Top |
| Chain Width Measurement System: | Imperial | Chain Material Description: | NG evo (Gray Blue) |
General Specifications
| UPC: | 726166500689 | Weight: | 1.76 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 1.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

