System Plast 2257TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1in - NGE2257TAB-K1200
Part #:AA2500461
Catalog #:NGE2257TAB-K1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Modular Plastic Belts | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Belt Thickness (in): | 0.5 in |
| Series: | MatTop 2257 Series Side-flexing Chain | Chain Number: | 2257TAB |
| Straight or Side-Flex: | Side-flexing | Chain Width Measurement System: | Imperial |
| Rod/Pin Material: | POM | Chain Pitch (in): | 1 in |
| Chain Width (mm): | 304.8 mm | Chain Pitch (mm): | 25.4 mm |
| Chain Material: | NGE | Chain Material Description: | NG evo (Gray Blue) |
| Curve Retention Type: | TAB | Chain Width (in): | 12 in |
| Surface Type: | Solid Top | Belt Thickness (mm): | 12.7 mm |
General Specifications
| UPC: | 726166500740 | Weight: | 1.76 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 1.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

