System Plast 2257TP Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 18in, Pitch: 1in - NGE2257TP-K1800
Part #:AA2500479
Catalog #:NGE2257TP-K1800
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | MatTop 2257 Series Side-flexing Chain | Belt Thickness (in): | 0.5 in |
| Chain Width (in): | 18 in | Chain Pitch (mm): | 25.4 mm |
| Chain Material Description: | NG evo (Gray Blue) | Surface Type: | Solid Top |
| Straight or Side-Flex: | Side-flexing | Chain Pitch (in): | 1 in |
| Chain Width (mm): | 457.2 mm | Chain Number: | 2257TP |
| Curve Retention Type: | Tab & Positioner | Chain Material: | NGE |
| Chain Width Measurement System: | Imperial | Belt Thickness (mm): | 12.7 mm |
General Specifications
| UPC: | 726166500887 | Weight: | 2.64 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 1.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

