System Plast 2260FT-TAB Side-flexing Solid Top, Material: Gray Low Friction, Width: 3.3in, Pitch: 1in - LFG2260FT-M-K330
Part #:11329
Catalog #:LFG2260FT-M-K330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | MatTop 2260 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Group: | Modular Plastic Belts | Product Line: | Conveying Chains and Belts |
| Belt Thickness (in): | 0.34 in | Max Load Capacity (N/m): | 2,000 N·m |
| Curve Retention Type: | Magnetic | Straight or Side-Flex: | Side-flexing |
| Surface Type: | Solid Top | Chain Material: | LFG |
| Chain Pitch (mm): | 25.4 mm | Chain Width (mm): | 83.8 mm |
| Chain Pitch (in): | 1 in | Chain Number: | 2260FT-TAB |
| Belt Thickness (mm): | 8.7 mm | Chain Material Description: | Gray Low Friction |
| Chain Width (in): | 3.3 in | Chain Width Measurement System: | Imperial |
| Rod/Pin Material: | Martensitic Stainless Steel | Max Load Capacity (lb/ft): | 450 lb/ft |
General Specifications
| UPC: | 726166186890 | Weight: | 1.24 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 11.30 IN |
| Packaged Height: | 4.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

