Rexnord 1000FG Straight Running Flush Grid, Material: Green Low Friction Acetal, Width: 85mm, Pitch: 1in - 874.43.10
Part #:10404693
Catalog #:874.43.10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Type: | Flush Grid | Belt Thickness (mm): | 8.7 mm |
| Belt Thickness (in): | 0.34 in | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Chain Pitch (in): | 1 in |
| Series: | MatTop 1000 Series Chain | Chain Width (mm): | 85 mm |
| Positrack Location: | Center | Chain Width Measurement System: | Metric |
| Rod/Pin Material: | Polyester | Chain Width (in): | 3.35 in |
| Chain Material Description: | Green Low Friction Acetal | Chain Strength (lb): | 420 lb |
| Chain Number: | 1000FG | Open Area (%): | 40 % |
| Product Type: | Straight Running | Chain Material: | XLG |
| Positrack: | True | Number of Positrack: | 2 |
| Chain Pitch (mm): | 25.4 mm | Straight or Side-Flex: | Straight Running |
| Chain Strength (N): | 1,870 N |
General Specifications
| Weight: | 0.02 KG | HTC: | 3926906090 |
| Country of Origin: | Netherlands |

