Rexnord 1005FT Straight Running Solid Top, Material: Green Low Friction Acetal, Width: 340mm, Pitch: 1in - 877.00.13
Part #:10376800
Catalog #:877.00.13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Modular Plastic Belts | Chain Strength (N/m): | 35,000 N·m |
| Series: | MatTop 1005 Series Chain | Chain Number: | 1005FT |
| Product Type: | Straight Running | Chain Width Measurement System: | Metric |
| Chain Width (in): | 13.39 in | Belt Thickness (in): | 0.5 in |
| Chain Strength (lb/ft): | 2,399 lb/ft | Product Line: | Plastic Modular Chain and Belt |
| Surface Type: | Solid Top | Chain Pitch (mm): | 25.4 mm |
| Chain Material Description: | Green Low Friction Acetal | Belt Thickness (mm): | 12.7 mm |
| Straight or Side-Flex: | Straight Running | Chain Material: | XLG |
| Rod/Pin Material: | Polyester | Chain Width (mm): | 340 mm |
| Chain Pitch (in): | 1 in | Open Area (%): | 0 % |
General Specifications
| Weight: | 0.12 KG | HTC: | 3926906090 |
| Country of Origin: | Mexico |

