Rexnord 1096 Straight Running Flush Grid, Material: Blue Cut Resistant, Width: 48in, Pitch: 1in - 10675670
Part #:10675670
Catalog #:10675670
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Type: | Flush Grid | Chain Number: | 1096 |
| Chain Material Description: | Blue Cut Resistant | Chain Pitch (mm): | 25.4 mm |
| Belt Thickness (mm): | 9.53 mm | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Belt Thickness (in): | 0.375 in |
| Product Group: | Modular Plastic Belts | Chain Width Measurement System: | Imperial |
| Rod/Pin Material: | Polyester | Chain Material: | SMB |
| Chain Width (mm): | 1,219.2 mm | Series: | KleanTop 1090 Series Belt |
| Chain Width (in): | 48 in | Straight or Side-Flex: | Straight Running |
| Chain Pitch (in): | 1 in |
General Specifications
| Weight: | 0.37 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

