System Plast 2120FG Straight Running Flush Grid, Material: NG evo (Gray Blue), Width: 425mm, Pitch: 0.5in - NGE2120FG-M0425
Part #:AA2500776
Catalog #:NGE2120FG-M0425
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2120 |
| Product Type: | Straight Running | Belt Thickness (in): | 0.34 in |
| Max Load Capacity (N/m): | 20,000 N·m | Product Group: | Modular Plastic Belts |
| Open Area (%): | 21 % | Rod/Pin Material: | PBT(White) |
| Belt Thickness (mm): | 8.7 mm | Chain Width (mm): | 425 mm |
| Chain Width (in): | 16.73 in | Chain Pitch (in): | 0.5 in |
| Chain Width Measurement System: | Metric | Chain Material Description: | NG evo (Gray Blue) |
| Chain Material: | NGE | Chain Number: | 2120FG |
| Chain Pitch (mm): | 12.7 mm | Surface Type: | Flush Grid |
| Straight or Side-Flex: | Straight Running | Max Load Capacity (lb/ft): | 1,400 lb/ft |
General Specifications
| UPC: | 726166585662 | Weight: | 2.10 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 16.73 IN |
| Packaged Height: | 0.34 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

