System Plast 2120FT Straight Running Solid Top, Material: Gray Low Friction, Width: 170mm, Pitch: 0.5in - LFG2120FT-PT-M0170
Part #:251601H
Catalog #:LFG2120FT-PT-M0170
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Series: | 2120 | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 20,000 N·m | Belt Thickness (in): | 0.34 in |
| Chain Width Measurement System: | Metric | Chain Material: | LFG |
| Surface Type: | Solid Top | Chain Material Description: | Gray Low Friction |
| Max Load Capacity (lb/ft): | 1,400 lb/ft | Rod/Pin Material: | PBT(White) |
| Straight or Side-Flex: | Straight Running | Belt Thickness (mm): | 8.7 mm |
| Chain Width (in): | 6.69 in | Chain Number: | 2120FT |
| Positrack: | PT | Chain Pitch (in): | 0.5 in |
| Chain Width (mm): | 170 mm | Chain Pitch (mm): | 12.7 mm |
General Specifications
| UPC: | 726166194987 | Weight: | 1.83 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

