System Plast 2120FT Straight Running Solid Top, Material: Gray Low Friction, Width: 1870mm, Pitch: 0.5in - LFG2120FT-M1870
Part #:251421H
Catalog #:LFG2120FT-M1870
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2120 | Product Type: | Straight Running |
| Belt Thickness (in): | 0.34 in | Product Line: | Plastic Modular Chain and Belt |
| Max Load Capacity (N/m): | 20,000 N·m | Product Group: | Modular Plastic Belts |
| Chain Width (in): | 73.62 in | Straight or Side-Flex: | Straight Running |
| Chain Width (mm): | 1,870 mm | Surface Type: | Solid Top |
| Chain Pitch (mm): | 12.7 mm | Belt Thickness (mm): | 8.7 mm |
| Chain Material Description: | Gray Low Friction | Chain Width Measurement System: | Metric |
| Chain Number: | 2120FT | Chain Material: | LFG |
| Positrack: | None | Chain Pitch (in): | 0.5 in |
| Max Load Capacity (lb/ft): | 1,400 lb/ft | Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166158750 | Weight: | 1.83 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

