System Plast 2120FT Straight Running Solid Top, Material: Gray Low Friction, Width: 340mm, Pitch: 0.5in - LFG2120FT-M0340
Part #:251403H
Catalog #:LFG2120FT-M0340
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 20,000 N·m |
| Belt Thickness (in): | 0.34 in | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Series: | 2120 |
| Chain Number: | 2120FT | Chain Material Description: | Gray Low Friction |
| Chain Width Measurement System: | Metric | Chain Material: | LFG |
| Chain Width (in): | 13.39 in | Rod/Pin Material: | PBT(White) |
| Straight or Side-Flex: | Straight Running | Belt Thickness (mm): | 8.7 mm |
| Chain Width (mm): | 340 mm | Max Load Capacity (lb/ft): | 1,400 lb/ft |
| Chain Pitch (in): | 0.5 in | Surface Type: | Solid Top |
| Chain Pitch (mm): | 12.7 mm |
General Specifications
| UPC: | 726166157852 | Weight: | 1.83 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 13.39 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

